IESNA:LM-63-2002
[TEST]P622925
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (2022-09-29)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]10/4/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK (FORMERLY EATON)
[LUMCAT]LSF65-XX-PC-65W-7040
[LUMINAIRE]Flood light with selectable wattage and CCT
[LAMP](1) 4000K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]  OUTDOOR, FLOOD, AREA, COMMERCIAL, FAÇADE, FLOOD, PARKING, PARK
[MORE]  SITE, SECURITY, WET LOCATION
[_SEARCH_MOUNTING] KNUCKLE, TRUNNION
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10324
TILT=NONE
1 -1 1 181 25 1 1 0.6875 0.6875 0
1 1 63.1
0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 80 81 82 83 84 85 86 87 
88 89 90 91 92 93 94 95 96 97 98 99 100 101 102 103 104 105 106 107 108 109 110 111 112 113 114 115 116 117 118 119 120 121 122 123 124 125 126 127 128 129 130 131 132 133 134 135 136 137 138 139 140 141 142 143 144 145 146 147 148 149 150 151 152 153 154
 155 156 157 158 159 160 161 162 163 164 165 166 167 168 169 170 171 172 173 174 175 176 177 178 179 180
0 15 30 45 60 75 90 105 120 135 150 165 180 195 210 225 240 255 270 285 300 315 330 345 360
3809.80 3813.20 3807.90 3812.80 3804.20 3800.80 3802.40 3798.00 3793.00 3783.30 3774.30 3766.30 3756.70 3745.50 3739.40 3722.60 3707.60 3695.00 3674.30 3662.20 3644.90 3627.50 3617.80 3595.00 3571.80 3549.20 3523.80 3494.20 3466.80 3434.60 3404.30 3371.50
 3341.60 3306.50 3268.90 3233.90 3199.30 3158.10 3118.00 3066.60 3020.50 2982.70 2946.90 2904.50 2850.10 2792.70 2702.50 2614.90 2546.70 2479.90 2416.70 2355.50 2292.00 2230.90 2167.40 2100.20 2008.30 1848.10 1661.00 1591.40 1520.20 1448.60 1231.30 
1135.00 1075.60 987.10 869.10 750.70 632.40 521.20 467.60 337.00 273.10 189.10 98.10 84.00 71.80 58.90 46.60 35.10 24.90 16.30 9.40 5.00 0.60 0.20 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3809.00 3806.50 3807.50 3803.40 3796.30 3804.50 3796.60 3793.60 3792.60 3776.00 3770.30 3757.00 3744.50 3731.40 3725.20 3704.60 3691.80 3676.30 3660.50 3647.10 3632.50 3610.80 3589.80 3569.70 3544.80 3516.30 3492.80 3466.80 3433.20 3399.50 3368.30
 3329.40 3297.70 3259.60 3216.80 3184.40 3153.00 3112.90 3070.50 3018.10 2975.50 2935.20 2896.10 2849.70 2800.50 2732.10 2644.10 2553.70 2479.10 2415.70 2355.10 2297.20 2235.60 2172.00 2101.50 2035.70 1940.00 1787.10 1603.40 1528.20 1461.00 1387.70 
1164.70 1086.10 1022.60 915.80 808.70 701.50 546.30 483.70 384.00 308.70 197.00 169.10 133.70 98.40 63.00 50.00 38.30 27.40 18.40 11.00 6.10 1.30 0.30 0.30 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3806.80 3801.60 3800.40 3799.40 3800.70 3802.10 3793.80 3800.30 3788.00 3782.20 3763.20 3750.50 3738.70 3728.50 3713.30 3695.90 3679.70 3664.10 3644.30 3631.30 3613.60 3595.20 3575.20 3548.90 3533.30 3503.10 3480.30 3453.30 3425.20 3388.00 3359.70
 3327.40 3292.40 3252.30 3213.50 3170.80 3134.90 3091.90 3053.10 3014.60 2966.00 2925.50 2868.20 2814.90 2775.80 2727.90 2678.20 2627.50 2560.60 2475.10 2376.70 2295.90 2227.30 2160.80 2098.70 2036.10 1970.00 1903.60 1832.80 1735.80 1572.30 1411.20 
1345.20 1275.90 1173.40 1064.90 956.40 847.90 663.90 612.50 491.40 410.00 312.50 247.10 153.30 87.70 71.60 56.40 44.50 32.60 22.50 13.90 9.50 5.10 0.70 0.40 0.40 0.40 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3807.90 3802.20 3801.50 3803.50 3801.90 3799.40 3789.70 3790.00 3773.50 3773.20 3758.20 3746.30 3736.10 3717.70 3707.30 3696.30 3673.00 3655.50 3644.50 3620.40 3599.60 3581.30 3558.50 3530.90 3506.80 3479.60 3451.00 3423.40 3393.40 3368.10 3337.00
 3298.90 3268.90 3236.70 3190.00 3156.50 3121.70 3072.10 3028.10 2985.20 2933.80 2893.00 2845.20 2796.00 2749.60 2706.30 2662.40 2607.20 2549.10 2488.10 2436.50 2384.00 2327.50 2261.50 2189.50 2089.00 1994.70 1910.30 1837.00 1768.30 1695.60 1618.10 
1540.60 1454.00 1329.80 1176.10 1052.40 933.60 814.80 696.00 624.80 538.10 407.30 347.10 250.30 191.00 132.90 101.50 70.50 39.40 28.30 18.50 10.80 6.40 2.00 0.60 0.50 0.50 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3809.40 3810.70 3806.50 3805.40 3791.30 3791.10 3785.80 3771.30 3767.20 3758.70 3745.40 3739.00 3722.90 3713.40 3697.10 3678.10 3665.80 3637.60 3624.00 3601.10 3584.70 3553.90 3528.90 3503.50 3476.70 3445.10 3417.20 3383.90 3348.00 3316.20 3287.30
 3255.60 3217.60 3181.80 3147.90 3110.50 3071.40 3040.90 3004.60 2964.50 2918.30 2875.00 2830.40 2789.50 2741.40 2691.10 2636.90 2581.00 2536.20 2476.40 2407.40 2344.90 2287.20 2223.60 2153.90 2096.40 2032.60 1962.80 1870.50 1775.10 1709.10 1640.80 
1564.00 1481.00 1367.70 1230.30 1136.70 1042.50 939.60 836.70 733.70 632.60 506.20 421.30 345.70 250.60 194.90 135.60 93.40 64.10 35.20 23.40 14.90 10.30 5.80 1.40 0.70 0.50 0.50 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3807.10 3802.50 3799.00 3797.10 3788.00 3780.50 3777.90 3772.70 3760.40 3755.20 3736.60 3725.50 3710.40 3695.60 3681.90 3664.90 3642.40 3631.90 3610.70 3587.20 3555.20 3541.30 3509.60 3478.40 3450.60 3427.80 3390.00 3364.30 3331.80 3289.90 3257.40
 3223.60 3181.30 3148.40 3113.00 3079.70 3043.80 3004.80 2965.00 2925.90 2882.10 2834.00 2783.70 2730.30 2683.20 2626.90 2577.00 2525.90 2466.10 2413.30 2364.60 2303.60 2241.70 2178.10 2111.20 2025.00 1930.40 1862.80 1799.90 1731.20 1653.70 1581.30 
1476.30 1393.40 1311.90 1194.60 1087.60 1012.90 912.90 812.60 712.20 643.70 542.00 458.10 382.80 310.30 241.90 173.70 121.10 90.20 59.60 29.10 20.00 12.00 8.40 4.80 1.30 0.80 0.50 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3811.10 3810.40 3811.60 3804.10 3796.60 3787.10 3782.00 3776.80 3764.70 3755.50 3744.50 3730.00 3717.40 3698.90 3683.10 3664.20 3641.70 3623.60 3603.10 3576.30 3553.60 3529.20 3498.80 3471.80 3442.20 3415.00 3383.70 3350.20 3317.20 3282.50 3248.40
 3218.20 3180.60 3143.50 3106.20 3068.90 3026.10 2986.90 2949.20 2909.20 2864.80 2816.10 2766.50 2718.30 2664.10 2615.80 2562.20 2502.60 2442.60 2388.10 2318.90 2266.00 2209.20 2147.70 2063.00 1978.40 1908.80 1842.40 1766.10 1693.80 1626.00 1548.00 
1455.10 1374.30 1269.10 1156.30 1076.40 989.50 886.20 786.30 701.80 619.40 523.40 458.10 380.20 306.50 245.90 185.50 135.20 93.70 62.20 38.10 28.90 19.70 10.60 5.90 3.00 1.70 1.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3812.50 3810.40 3805.60 3800.00 3796.50 3784.60 3781.80 3771.70 3764.50 3752.70 3747.00 3723.90 3709.60 3697.80 3679.60 3659.20 3644.10 3622.30 3602.70 3577.60 3551.90 3533.90 3502.90 3471.10 3446.80 3419.00 3385.60 3350.20 3322.60 3290.80 3253.60
 3217.90 3183.10 3144.20 3110.00 3074.80 3040.10 3004.40 2967.30 2921.70 2876.90 2830.30 2780.50 2729.30 2676.40 2621.30 2570.60 2517.60 2458.20 2404.40 2351.80 2275.50 2219.80 2155.20 2076.90 1998.40 1920.00 1851.00 1779.70 1705.30 1631.70 1559.50 
1471.80 1391.30 1310.30 1197.40 1093.00 1008.30 914.40 823.60 727.60 651.70 566.60 485.10 403.90 344.10 286.10 228.00 170.20 128.20 92.50 60.10 41.10 31.30 21.50 11.70 7.20 4.10 2.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3805.80 3807.80 3805.00 3802.10 3795.60 3785.40 3784.30 3773.40 3764.50 3753.60 3737.20 3723.90 3706.70 3691.50 3680.90 3662.60 3645.80 3626.70 3607.30 3586.40 3561.00 3536.30 3511.00 3478.40 3445.40 3423.00 3387.10 3352.30 3320.70 3283.00 3247.70
 3208.20 3165.70 3124.10 3083.00 3045.40 3008.00 2970.90 2930.80 2885.60 2838.30 2793.00 2741.70 2698.30 2651.80 2598.50 2546.90 2489.50 2425.50 2365.90 2292.90 2220.70 2158.70 2098.70 2038.70 1978.40 1907.20 1829.80 1740.30 1646.70 1570.60 1499.50 
1427.40 1356.40 1279.50 1194.20 1118.80 1022.00 923.10 844.50 762.50 673.60 552.80 469.40 400.40 345.00 286.80 228.70 170.60 126.60 96.30 69.10 47.90 33.10 25.50 17.90 10.40 6.00 2.80 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3811.40 3806.80 3804.90 3797.60 3796.40 3789.60 3784.00 3773.10 3763.10 3751.60 3740.40 3728.10 3714.50 3694.20 3679.70 3656.20 3634.50 3616.00 3597.30 3576.40 3553.20 3526.10 3497.90 3466.80 3441.50 3406.30 3372.70 3338.40 3304.10 3267.30 3229.00
 3185.10 3143.80 3106.20 3064.90 3025.90 2982.50 2939.00 2893.60 2839.50 2786.30 2726.00 2674.30 2618.30 2566.90 2514.10 2462.90 2406.90 2351.90 2297.80 2235.80 2174.70 2113.80 2053.00 1992.00 1925.80 1854.50 1790.20 1726.50 1654.80 1581.70 1505.80 
1426.30 1330.10 1247.70 1104.60 989.20 921.60 847.30 774.90 703.30 585.70 499.20 439.80 387.00 298.60 250.20 201.70 153.40 110.40 84.00 59.70 43.10 33.40 25.90 18.50 11.10 6.50 3.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3803.60 3804.40 3797.90 3800.10 3791.20 3784.50 3780.90 3768.80 3762.10 3750.10 3741.50 3722.80 3705.40 3692.00 3669.20 3649.60 3628.30 3608.00 3583.70 3556.70 3531.10 3504.40 3476.80 3447.80 3418.60 3388.40 3349.20 3317.70 3276.50 3242.60 3204.10
 3170.90 3135.80 3093.50 3047.60 2993.90 2947.40 2896.40 2847.20 2798.20 2749.30 2695.80 2645.40 2589.00 2530.90 2482.10 2426.50 2369.80 2312.10 2248.60 2193.40 2135.60 2074.90 2014.10 1953.30 1885.60 1813.20 1744.50 1684.50 1615.00 1480.40 1332.20 
1238.50 1167.90 1102.10 1030.00 965.10 854.30 746.90 677.90 612.20 553.50 439.00 390.60 348.90 285.90 223.00 160.80 121.30 92.90 65.20 52.30 41.80 32.30 25.10 17.90 10.70 6.00 3.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3804.70 3804.10 3799.70 3794.20 3791.10 3787.10 3779.60 3772.70 3757.00 3751.30 3735.50 3723.80 3703.70 3687.50 3669.60 3649.40 3626.10 3610.40 3583.60 3558.80 3534.80 3504.90 3479.50 3449.40 3413.80 3381.40 3354.80 3315.90 3279.80 3246.20 3203.40
 3155.70 3104.80 3059.60 3014.70 2966.10 2918.40 2872.60 2831.00 2772.90 2722.90 2670.50 2619.70 2568.50 2514.80 2460.70 2410.60 2357.80 2307.90 2251.00 2194.30 2129.90 2065.60 2001.10 1932.20 1865.80 1799.00 1677.40 1518.30 1419.30 1347.10 1274.60 
1206.40 1140.10 1074.90 920.20 827.40 763.40 707.90 647.90 523.30 467.60 425.00 334.00 284.30 234.50 184.60 128.70 92.40 73.40 60.60 49.70 39.40 31.50 23.50 15.60 10.00 5.40 3.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3798.30 3800.30 3794.00 3791.40 3784.30 3781.40 3769.20 3764.60 3758.40 3744.60 3734.70 3719.30 3704.80 3692.00 3666.70 3646.60 3622.50 3598.10 3580.60 3555.00 3525.00 3500.00 3471.40 3436.10 3404.30 3374.00 3342.80 3310.60 3274.60 3234.40 3193.20
 3141.20 3092.40 3050.20 3009.00 2959.20 2918.50 2872.60 2822.50 2773.60 2722.60 2670.50 2618.00 2569.10 2518.80 2462.70 2409.60 2353.50 2298.50 2238.40 2180.90 2116.90 2052.90 1988.90 1924.00 1853.00 1742.80 1579.40 1475.80 1403.60 1332.20 1259.70 
1195.80 1131.90 994.00 885.10 818.40 757.90 702.60 580.00 512.50 463.30 387.00 319.00 270.50 222.00 173.50 123.40 84.90 70.20 58.80 47.70 37.90 30.30 22.70 15.20 9.30 5.10 3.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3803.60 3797.10 3792.80 3778.30 3783.60 3781.80 3781.50 3769.50 3758.00 3749.00 3736.70 3722.10 3701.30 3687.60 3666.40 3646.30 3618.10 3602.70 3582.10 3552.60 3534.00 3508.50 3476.30 3450.80 3409.10 3378.90 3335.80 3307.20 3272.90 3244.90 3205.80
 3155.80 3104.50 3058.30 3009.70 2959.60 2915.50 2872.00 2824.50 2768.10 2716.10 2659.80 2609.90 2560.30 2511.70 2463.40 2401.10 2347.60 2289.40 2236.60 2178.70 2116.40 2053.90 1991.50 1921.20 1849.10 1779.30 1666.40 1504.50 1404.60 1338.20 1265.70 
1194.50 1131.30 1064.30 911.10 824.60 761.40 698.40 637.30 518.40 462.70 422.30 323.70 275.60 227.50 179.20 124.60 86.50 70.50 58.50 48.00 38.20 30.50 22.80 15.10 9.80 5.60 3.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3804.90 3799.60 3791.70 3787.80 3783.90 3783.30 3772.70 3765.40 3760.60 3755.30 3740.40 3721.50 3711.10 3694.70 3680.60 3656.10 3631.90 3609.40 3587.20 3565.10 3532.50 3503.10 3479.10 3449.20 3409.40 3379.40 3343.70 3309.00 3278.20 3243.00 3203.70
 3163.60 3123.30 3082.10 3033.20 2971.40 2928.60 2876.40 2830.50 2784.40 2736.70 2681.00 2632.60 2574.20 2518.90 2467.60 2412.80 2354.30 2295.40 2239.60 2180.90 2125.20 2065.90 2006.70 1947.10 1879.30 1798.10 1728.70 1658.30 1584.50 1453.60 1316.70 
1229.80 1157.30 1088.80 1015.80 950.20 822.30 725.50 658.90 598.50 523.60 428.40 378.30 316.40 261.30 206.20 151.30 105.50 74.60 59.00 47.90 38.10 30.20 22.40 14.70 9.40 5.40 2.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3805.20 3794.30 3795.20 3786.40 3784.50 3778.20 3773.90 3765.60 3758.20 3751.70 3740.30 3725.50 3705.40 3690.10 3678.60 3652.20 3637.20 3618.50 3594.40 3566.40 3538.90 3506.20 3483.90 3459.60 3419.80 3387.50 3359.60 3327.60 3290.40 3249.40 3214.40
 3176.30 3133.70 3098.80 3060.10 3009.80 2968.30 2924.00 2878.10 2832.90 2774.60 2716.60 2656.20 2607.10 2550.70 2493.80 2446.70 2383.90 2326.90 2270.10 2208.70 2153.00 2092.50 2032.00 1971.10 1898.20 1833.90 1766.40 1693.10 1627.40 1555.50 1481.90 
1387.70 1304.80 1220.60 1078.50 966.80 900.30 830.70 762.50 681.10 544.90 476.60 422.90 349.00 288.30 227.60 167.60 131.10 93.30 65.60 46.20 35.90 28.50 21.00 13.60 8.60 4.80 2.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3809.30 3802.90 3796.70 3794.90 3791.70 3783.20 3774.20 3767.80 3760.10 3751.00 3733.20 3720.60 3705.30 3692.20 3670.30 3658.00 3631.40 3614.10 3596.60 3573.00 3544.10 3514.70 3486.00 3462.80 3431.90 3401.30 3375.40 3343.70 3308.40 3271.10 3238.40
 3196.30 3162.00 3124.40 3077.40 3036.50 2993.40 2951.00 2905.00 2864.10 2820.80 2766.00 2725.00 2674.60 2622.60 2573.20 2509.70 2454.20 2401.40 2341.50 2266.00 2195.20 2129.30 2063.20 1997.30 1939.60 1872.20 1779.70 1693.10 1624.60 1543.70 1468.60 
1393.70 1325.90 1251.80 1176.60 1091.40 974.40 891.10 817.90 729.80 626.80 525.10 444.40 377.70 317.80 253.30 189.50 148.40 105.50 75.60 51.30 33.90 26.30 18.70 11.20 7.10 3.90 1.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3810.60 3800.70 3794.70 3793.00 3785.00 3775.80 3766.20 3770.60 3758.40 3744.50 3732.90 3717.10 3700.70 3686.70 3669.90 3646.50 3628.30 3607.70 3590.80 3570.80 3543.30 3518.30 3489.40 3457.90 3428.70 3394.50 3366.20 3347.80 3312.70 3276.10 3239.70
 3203.30 3163.00 3130.40 3094.50 3055.80 3017.60 2975.20 2934.40 2886.50 2846.50 2801.00 2760.40 2704.00 2659.10 2601.70 2550.70 2481.60 2432.20 2376.80 2301.80 2237.70 2183.30 2106.80 2030.40 1954.20 1888.50 1815.30 1737.30 1665.50 1596.50 1522.30 
1445.30 1363.80 1257.20 1134.60 1058.90 979.70 880.90 778.10 697.50 616.30 527.00 456.20 383.10 309.70 255.80 201.80 148.10 105.30 68.80 43.10 32.90 22.70 12.70 8.10 4.80 2.60 1.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3809.70 3811.40 3801.70 3800.40 3793.30 3792.20 3779.80 3770.80 3759.80 3754.20 3739.30 3728.50 3709.20 3698.50 3685.10 3657.20 3640.80 3611.50 3591.90 3567.30 3548.00 3514.20 3490.10 3465.00 3429.90 3406.70 3374.80 3341.90 3307.80 3272.80 3233.00
 3198.30 3159.50 3128.00 3087.40 3052.40 3012.80 2970.60 2930.90 2885.40 2841.60 2796.30 2741.00 2689.50 2638.60 2586.40 2520.20 2467.70 2415.30 2342.50 2285.60 2236.20 2176.50 2092.80 1998.00 1928.50 1856.40 1785.50 1713.50 1645.30 1577.20 1492.80 
1407.00 1314.90 1185.30 1104.90 1027.20 930.30 833.00 735.70 647.20 562.50 494.50 414.30 340.70 271.00 210.90 154.10 107.30 79.60 52.10 24.60 17.50 11.70 7.50 3.40 1.70 1.00 0.50 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3811.40 3804.00 3806.30 3801.90 3796.30 3792.60 3785.80 3773.60 3770.00 3756.50 3741.40 3729.80 3718.60 3699.90 3686.20 3664.00 3647.10 3623.70 3602.30 3583.40 3555.80 3530.10 3502.80 3477.60 3450.60 3418.40 3386.50 3355.70 3325.40 3286.60 3254.70
 3220.10 3183.10 3145.30 3112.60 3068.30 3031.60 2988.60 2949.00 2906.20 2859.80 2816.00 2770.80 2717.70 2669.60 2614.20 2563.40 2500.50 2445.20 2388.20 2311.90 2261.20 2202.90 2149.50 2069.80 1972.90 1904.90 1837.00 1764.70 1688.10 1621.40 1541.70 
1444.70 1354.70 1255.40 1131.20 1050.70 957.40 863.90 770.40 684.30 583.50 510.00 422.40 349.80 277.90 204.60 144.60 91.50 61.60 32.10 21.90 14.60 10.30 6.10 1.80 1.00 0.60 0.50 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3813.50 3811.10 3808.30 3805.50 3797.80 3792.60 3791.80 3780.80 3769.50 3756.50 3754.40 3739.30 3728.10 3713.80 3696.40 3677.70 3660.70 3634.90 3615.50 3596.90 3572.90 3547.30 3522.20 3494.30 3463.90 3440.40 3408.90 3380.80 3351.10 3316.90 3285.90
 3246.80 3212.60 3178.80 3143.60 3100.00 3067.90 3022.70 2985.80 2942.30 2899.20 2863.00 2818.00 2773.10 2717.20 2671.70 2621.60 2562.10 2504.40 2448.20 2385.00 2320.60 2263.00 2193.70 2132.50 2069.90 2003.20 1916.90 1819.80 1750.70 1685.70 1609.10 
1525.60 1430.00 1294.20 1190.10 1094.10 977.90 882.60 787.50 695.20 574.30 464.30 379.40 300.80 225.10 167.40 111.60 83.40 55.80 28.20 19.10 11.70 8.10 4.50 1.00 0.60 0.50 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3813.50 3812.90 3807.60 3807.80 3801.90 3798.00 3794.70 3786.30 3776.00 3773.60 3756.20 3753.60 3737.20 3723.30 3708.90 3693.10 3667.60 3649.00 3635.10 3614.00 3596.80 3568.50 3544.10 3519.20 3494.20 3472.30 3449.10 3419.10 3389.80 3362.60 3328.30
 3291.40 3260.80 3223.60 3190.00 3154.10 3109.10 3062.70 3016.60 2976.20 2931.50 2883.70 2834.00 2780.40 2733.50 2689.50 2639.50 2586.40 2529.20 2474.60 2419.00 2364.10 2305.70 2241.00 2163.70 2057.20 1962.10 1887.20 1818.80 1731.90 1661.10 1588.10 
1504.30 1394.80 1275.80 1114.90 1021.80 900.00 777.50 655.00 588.10 471.50 385.50 303.10 227.30 154.30 109.50 84.20 59.40 34.60 24.10 15.40 10.60 5.90 1.20 0.60 0.50 0.40 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3807.20 3807.20 3811.40 3804.40 3800.70 3797.10 3795.80 3784.80 3783.00 3775.10 3765.50 3756.50 3740.00 3731.00 3720.50 3704.20 3689.10 3669.50 3654.00 3633.20 3616.00 3595.20 3570.80 3554.30 3530.40 3504.10 3478.50 3445.60 3423.50 3390.70 3358.80
 3318.90 3288.50 3244.40 3206.60 3172.50 3131.10 3086.40 3047.30 3000.30 2965.00 2910.10 2856.60 2805.30 2760.80 2711.90 2673.50 2616.30 2546.00 2451.50 2358.20 2282.60 2213.50 2150.80 2081.80 2015.50 1949.60 1886.30 1807.30 1693.70 1522.20 1399.40 
1324.80 1250.60 1104.30 1003.20 903.40 803.60 651.10 593.50 442.70 389.30 275.60 230.30 144.10 112.70 82.90 53.00 41.00 29.70 19.90 11.90 8.00 4.30 0.50 0.40 0.40 0.40 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3809.60 3804.80 3808.30 3807.20 3804.30 3805.40 3798.30 3787.90 3780.50 3773.00 3762.20 3757.50 3745.00 3733.80 3721.30 3706.80 3692.90 3677.40 3663.50 3645.10 3632.90 3614.20 3594.10 3567.30 3545.40 3522.40 3491.60 3466.20 3431.70 3405.50 3366.40
 3329.40 3296.10 3261.90 3220.90 3188.40 3151.20 3117.50 3072.50 3016.70 2971.60 2931.50 2890.90 2847.40 2795.50 2729.80 2638.00 2547.00 2470.70 2413.70 2352.30 2286.40 2226.50 2161.10 2100.00 2027.80 1924.10 1757.00 1592.40 1519.30 1451.40 1370.20 
1141.10 1072.40 1012.10 907.70 802.20 696.60 528.20 477.00 352.80 302.90 193.20 146.70 118.00 89.50 61.00 48.30 36.60 25.90 17.10 9.90 5.40 0.90 0.30 0.30 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
3809.80 3813.20 3807.90 3812.80 3804.20 3800.80 3802.40 3798.00 3793.00 3783.30 3774.30 3766.30 3756.70 3745.50 3739.40 3722.60 3707.60 3695.00 3674.30 3662.20 3644.90 3627.50 3617.80 3595.00 3571.80 3549.20 3523.80 3494.20 3466.80 3434.60 3404.30 3371.50
 3341.60 3306.50 3268.90 3233.90 3199.30 3158.10 3118.00 3066.60 3020.50 2982.70 2946.90 2904.50 2850.10 2792.70 2702.50 2614.90 2546.70 2479.90 2416.70 2355.50 2292.00 2230.90 2167.40 2100.20 2008.30 1848.10 1661.00 1591.40 1520.20 1448.60 1231.30 
1135.00 1075.60 987.10 869.10 750.70 632.40 521.20 467.60 337.00 273.10 189.10 98.10 84.00 71.80 58.90 46.60 35.10 24.90 16.30 9.40 5.00 0.60 0.20 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
